CORROSION-RESISTANT SAMPLE GAS PUMP WITH HIGH FLOW CAPACITY ADJUSTABLE FLOW FROM 402 UP TO 960 L/H UNDER NORMATIVE COND. VACUUM LIMIT 125 MBARA MAX. OPERATION OVER PRESSURE 1,5 BARG TYPE MEMBRANE PUMP, HEAD: PTFE, TURNED TO BELOW, DEGREE OF PROTECTION IP44, WITH MOUNTING SUPPORT, SUPPLY VOLTAGE 230 V, 50 HZ
Número de artículo (número de mercado) |
7MB1943-3CB01 |
Descripción de producto |
CORROSION-RESISTANT SAMPLE GAS PUMP WITH HIGH FLOW CAPACITY ADJUSTABLE FLOW FROM 402 UP TO 960 L/H UNDER NORMATIVE COND. VACUUM LIMIT 125 MBARA MAX. OPERATION OVER PRESSURE 1,5 BARG TYPE MEMBRANE PUMP, HEAD: PTFE, TURNED TO BELOW, DEGREE OF PROTECTION IP44, WITH MOUNTING SUPPORT, SUPPLY VOLTAGE 230 V, 50 HZ
|
Familia de producto |
No disponible |
Ciclo de vida del producto (PLM) |
PM410:Cancelación de producto |
Fecha efectiva de PLM |
Producto se cancela desde: 0 |
Grupo de precios / Grupo de precios de Casa Matriz y local |
38Y / 8ZB |
Precio de lista |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
ECCN : N / AL : 9I99905 |
Plazo de entrega estándar ex-works (Días útiles) |
10 Día/Días |
Peso neto (kg) |
7,239 Kg |
Unidad de tamaño de paquete de medida |
No disponible |
Unidad de medida |
1 pieza |
Cantidad por paquete |
1 |
EAN |
No disponible |
UPC |
No disponible |
Commodity code |
84148080 |
LKZ_FDB/ CatalogID |
PA11 |
Grupo de productos |
X05D |
Group Code |
R352 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
Conforme con RoHS desde: 30/06/17 |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Categoría obligatoria de devolución del equipamiento eléctrico y electrónico tras su uso |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
No disponible |
|
|
|