SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Catálogo de productos
  • Catálogo de productos
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimice
ZMA:200250781
Product
Imagen similar
'ECS-4708-DD-CC-AA 200 AMP PDP - (0-3) 60 or 100 A - (7-16) 30 Amp - Requires 3KVA Transformer & 3KVA Processor T For use in IEC area the IEC-con kit 200Amp necessary
Precio de lista Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) ZMA:200250781
Descripción de producto 'ECS-4708-DD-CC-AA 200 AMP PDP - (0-3) 60 or 100 A - (7-16) 30 Amp - Requires 3KVA Transformer & 3KVA Processor T For use in IEC area the IEC-con kit 200Amp necessary
Familia de producto Sinopsis de datos de pedido
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Grupo de precios / Grupo de precios de Casa Matriz y local 7ZZ
Precio de lista Mostrar precios
Precio de cliente Mostrar precios
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : N
Plazo de entrega estándar ex-works (Días útiles) Bajo petición
Peso neto (kg) 180,000 Kg
Unidad de tamaño de paquete de medida No disponible
Unidad de medida 0 pieza
Cantidad por paquete 1
Información adicional del producto
EAN No disponible
UPC No disponible
Commodity code 85371098
LKZ_FDB/ CatalogID GG_MCNL2
Grupo de productos 4R09
Group Code R241
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive El producto cumple RoHS
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Categoría obligatoria de devolución del equipamiento eléctrico y electrónico tras su uso No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Imidazolidine-2-thione (2-imidazoline-2-thiol)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Versión Clasificación
eClass 12 27-18-90-90
eClass 6 27-18-90-90
eClass 7.1 27-18-90-90
eClass 8 27-18-90-90
eClass 9 27-18-90-90
eClass 9.1 27-18-90-90
|
;