SIMOTICS S Synchronous motor 1FT7, M0=5Nm (100K) NN=3000rpm, PN=1.35kW naturally cooled; Power connector rotatable; Vibration severity A Degree of protection IP65 Frame size IMB 5 (IM V1, IM V3) Conventional flange (1FT6/1FK7 compatible) ABSOLUTE ENCODER 24 BITS + 12 BIT MULTITURN WITH DRIVE-CLIQ INTERFACE (ENCODER AM24DQI) PLAIN SHAFT, WITH HOLDING BRAKE; ACCURACY TOLERANCE N
Número de artículo (número de mercado) |
1FT7044-1AF71-1CH1 |
Descripción de producto |
SIMOTICS S Synchronous motor 1FT7, M0=5Nm (100K) NN=3000rpm, PN=1.35kW naturally cooled; Power connector rotatable; Vibration severity A Degree of protection IP65 Frame size IMB 5 (IM V1, IM V3) Conventional flange (1FT6/1FK7 compatible) ABSOLUTE ENCODER 24 BITS + 12 BIT MULTITURN WITH DRIVE-CLIQ INTERFACE (ENCODER AM24DQI) PLAIN SHAFT, WITH HOLDING BRAKE; ACCURACY TOLERANCE N
|
Familia de producto |
Servomotores 1FT7 para SINAMICS S120 |
Ciclo de vida del producto (PLM) |
PM300:Producto activo |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
762 / 762 |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
------71 |
Regulaciones de control de exportación |
ECCN : N / AL : N |
Plazo de entrega estándar ex-works (Días útiles) |
15 Día/Días |
Peso neto (kg) |
8,000 Kg |
Unidad de tamaño de paquete de medida |
Not available |
Unidad de medida |
1 Piece |
Cantidad por paquete |
1 |
EAN |
Not available |
UPC |
040892929720 |
Commodity code |
85015220 |
LKZ_FDB/ CatalogID |
SD.NC61KT-1FT7 |
Grupo de productos |
9693 |
Group Code |
R220 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.03.2018 |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Obligation Category for taking back electrical and electronic equipment after use |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
Número SCIP |
|
|
|
Version
|
Clasificación
|
eClass |
12 |
27-02-24-01 |
eClass |
14 |
27-02-24-01 |
eClass |
6 |
27-02-24-01 |
eClass |
7.1 |
27-02-24-01 |
eClass |
8 |
27-02-24-01 |
eClass |
9 |
27-02-24-01 |
eClass |
9.1 |
27-02-24-01 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
UNSPSC |
15 |
26-10-11-09 |
|
|
|
|