SIMOTICS M compact asynchronous motor 1500 r/min 9 kW 57 Nm 23.5 A 330 V 1750 r/min 10 kW 55 Nm 22 A 380 V 2000 r/min 11 kW 53 Nm 21.5 A 428 V 2200 r/min 12.1 kW 53 Nm 21.5 A 470 V forced ventilation; direction of air flow NDE--> DE; IP55 degree of protection Incremental encoder 22-bit with commutation position (encoder IC22DQ) with DRIVE-CLiQ interface DESIGN IM B3 (IM V5, IM V6) BEARING: STANDARD WITH FIXED BEARING, VIBRATION SEVERITY GRADE: R/A, SHAFT AND FLANGE ACCURACY: R TERMINAL BOX (ABOVE) CABLE ENTRY ON THE RIGHT SIGNAL CONNECTION D-END
Número de artículo (número de mercado) |
1PH8107-1DF10-2BA1 |
Descripción de producto |
SIMOTICS M compact asynchronous motor 1500 r/min 9 kW 57 Nm 23.5 A 330 V 1750 r/min 10 kW 55 Nm 22 A 380 V 2000 r/min 11 kW 53 Nm 21.5 A 428 V 2200 r/min 12.1 kW 53 Nm 21.5 A 470 V forced ventilation; direction of air flow NDE--> DE; IP55 degree of protection Incremental encoder 22-bit with commutation position (encoder IC22DQ) with DRIVE-CLiQ interface DESIGN IM B3 (IM V5, IM V6) BEARING: STANDARD WITH FIXED BEARING, VIBRATION SEVERITY GRADE: R/A, SHAFT AND FLANGE ACCURACY: R TERMINAL BOX (ABOVE) CABLE ENTRY ON THE RIGHT SIGNAL CONNECTION D-END
|
Familia de producto |
1PH8 para SINAMICS S120 para máquinas herramienta |
Ciclo de vida del producto (PLM) |
PM300:Producto activo |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
761 / 761 |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
ECCN : N / AL : N |
Plazo de entrega estándar ex-works (Días útiles) |
30 Día/Días |
Peso neto (kg) |
73,000 Kg |
Unidad de tamaño de paquete de medida |
Not available |
Unidad de medida |
1 Piece |
Cantidad por paquete |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity code |
85015230 |
LKZ_FDB/ CatalogID |
SD.NC62ST-1PH8 |
Grupo de productos |
9695 |
Group Code |
R220 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 05.11.2018 |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Obligation Category for taking back electrical and electronic equipment after use |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
Número SCIP |
|
|
|
Version
|
Clasificación
|
eClass |
12 |
27-02-26-01 |
eClass |
14 |
27-02-26-01 |
eClass |
6 |
27-02-26-01 |
eClass |
7.1 |
27-02-26-01 |
eClass |
8 |
27-02-26-01 |
eClass |
9 |
27-02-26-01 |
eClass |
9.1 |
27-02-26-01 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
UNSPSC |
15 |
26-10-11-14 |
|
|
|
|