SIMOTICS M compact asynchronous motor 1500 r/min, 95 kW, 605 Nm, 200 A, 340 V 1750 r/min, 110 kW, 600 Nm, 198 A, 395 V 2000 r/min, 124 kW, 592 Nm, 196 A, 460 V forced ventilation direction of air flow NDE-->DE IP55 degree of protection Incremental encoder 22-bit with commutation position (encoder IC22DQ) with DRIVE-CLiQ interface DESIGN IM B3 (IMB6, IMB7, IMB8, IMV6) SHAFT WITH FITTED KEY HALF-KEY BALANCING BEARING: STANDARD VIBRATION SEVERITY GRADE R/A; SHAFT A.FLANGE ACCURACY GR. R
Número de artículo (número de mercado) |
1PH8224-1DF10-2BA1 |
Descripción de producto |
SIMOTICS M compact asynchronous motor 1500 r/min, 95 kW, 605 Nm, 200 A, 340 V 1750 r/min, 110 kW, 600 Nm, 198 A, 395 V 2000 r/min, 124 kW, 592 Nm, 196 A, 460 V forced ventilation direction of air flow NDE-->DE IP55 degree of protection Incremental encoder 22-bit with commutation position (encoder IC22DQ) with DRIVE-CLiQ interface DESIGN IM B3 (IMB6, IMB7, IMB8, IMV6) SHAFT WITH FITTED KEY HALF-KEY BALANCING BEARING: STANDARD VIBRATION SEVERITY GRADE R/A; SHAFT A.FLANGE ACCURACY GR. R
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
761 / 761 |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
ECCN : N / AL : N |
Plazo de entrega estándar ex-works (Días útiles) |
30 Día/Días |
Peso neto (kg) |
610,000 Kg |
Unidad de tamaño de paquete de medida |
Not available |
Unidad de medida |
1 Piece |
Cantidad por paquete |
1 |
EAN |
Not available |
UPC |
804766503542 |
Commodity code |
85015381 |
LKZ_FDB/ CatalogID |
SD.NC62ST-1PH8 |
Grupo de productos |
9694 |
Group Code |
R220 |
País de origen |
Chequia |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 21.07.2019 |
Clase de producto |
D: productos hechos para el pedido/especificaciones de cliente que requieren servicios de ingeniería, que no pueden ser reutilizados o utilizaron (diseño al cliente) |
Obligation Category for taking back electrical and electronic equipment after use |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
Número SCIP |
|
|
|
Version
|
Clasificación
|
eClass |
12 |
27-02-26-01 |
eClass |
14 |
27-02-26-01 |
eClass |
6 |
27-02-26-01 |
eClass |
7.1 |
27-02-26-01 |
eClass |
8 |
27-02-26-01 |
eClass |
9 |
27-02-26-01 |
eClass |
9.1 |
27-02-26-01 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
UNSPSC |
15 |
26-10-11-14 |
|
|
|
|