02.06.2024 11:33:48 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6AG4112-3JR13-0DX2
Product
SIMATIC IPC647E (Rack PC, 19", 2U); 3x Gbit Ethernet (IE/PN), RJ45; 1x DVI-D, 2x displayport, 1x COM1, audio, 4x USB 3.1, 2x USB 3.1 (Typ C) rear side; 2x USB 3.0 front, 1x USB3.1 internally; 1x M.2 Slot internally; temperature and fan monitoring, watchdog; card retainer; Core i7-8700 (6C/12T, 3.2 (4.6) GHz, 12 MB cache, TB, VT-D, AMT); Board 4 slots: 2x PCIe x16 (8 L), 1x PCIe x16 (4 L), 1x PCIe x16 (1 L); 960 GB SSD 2.5" SATA; Enclosure with drive support Type A (for rack units on the front); 100/240 V AC industrial power supply unit; 32 GB DDR4 SDRAM (2x 16 GB), Dual Channel; Without expansion (HW); Windows 10 IoT Enterprise 2019 LTSC MUI (de, en, fr, it, es), 64-bit (for Core i7/Xeon); Without expansions; Power supply cable USA
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6AG4112-3JR13-0DX2
Descripción de producto SIMATIC IPC647E (Rack PC, 19", 2U); 3x Gbit Ethernet (IE/PN), RJ45; 1x DVI-D, 2x displayport, 1x COM1, audio, 4x USB 3.1, 2x USB 3.1 (Typ C) rear side; 2x USB 3.0 front, 1x USB3.1 internally; 1x M.2 Slot internally; temperature and fan monitoring, watchdog; card retainer; Core i7-8700 (6C/12T, 3.2 (4.6) GHz, 12 MB cache, TB, VT-D, AMT); Board 4 slots: 2x PCIe x16 (8 L), 1x PCIe x16 (4 L), 1x PCIe x16 (1 L); 960 GB SSD 2.5" SATA; Enclosure with drive support Type A (for rack units on the front); 100/240 V AC industrial power supply unit; 32 GB DDR4 SDRAM (2x 16 GB), Dual Channel; Without expansion (HW); Windows 10 IoT Enterprise 2019 LTSC MUI (de, en, fr, it, es), 64-bit (for Core i7/Xeon); Without expansions; Power supply cable USA
Familia de producto SIMATIC IPC647E
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 205 / 205
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : 5A992 / AL : N
Plazo de entrega estándar ex-works (Días útiles) 15 Día/Días
Peso neto (kg) 14,000 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC Not available
Commodity code 84715000
LKZ_FDB/ CatalogID IC10
Grupo de productos 3357
Group Code R133
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 21.11.2018
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
IDEA 4 6606
UNSPSC 15 43-21-15-06
|
Compre producto
Cantidad 1 Piece
Puede también añadir opciones al producto
;