SIPART PS2 smart electropneumatic positioner for pneumatic linear and part-turn actuators; PROFIBUS-PA operation; single action; polycarbonate enclosure Standard Without explosion protection. Connection thread el.: 1/2" NPT / pneu.: 1/4" NPT Without limit monitor. Without option module. . Brief instructions English / German / Chinese. Standard / Fail-Safe - Depressurizing the actuator in case of failure of electrical auxiliary power (single acting only). Manometer block aluminum ¼‑18 NPT, single-acting with plastic manometer IP31 (MPa, psi)
Número de artículo (número de mercado) |
6DR5510-0NN00-0AA3 |
Descripción de producto |
SIPART PS2 smart electropneumatic positioner for pneumatic linear and part-turn actuators; PROFIBUS-PA operation; single action; polycarbonate enclosure Standard Without explosion protection. Connection thread el.: 1/2" NPT / pneu.: 1/4" NPT Without limit monitor. Without option module. . Brief instructions English / German / Chinese. Standard / Fail-Safe - Depressurizing the actuator in case of failure of electrical auxiliary power (single acting only). Manometer block aluminum ¼‑18 NPT, single-acting with plastic manometer IP31 (MPa, psi)
|
Familia de producto |
SIPART PS2 |
Ciclo de vida del producto (PLM) |
PM300:Producto activo |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
8V1 / 8V1 |
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
4 Día/Días |
Peso neto (kg) |
1,265 Kg |
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
90328100 |
LKZ_FDB/ CatalogID |
FI01-5 |
Grupo de productos |
4759 |
Group Code |
R3P2 |
País de origen |
Francia |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 31.12.2016 |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Obligation Category for taking back electrical and electronic equipment after use |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor.
Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
|
|
Número SCIP |
|
|
|
Version
|
Clasificación
|
eClass |
12 |
27-22-04-01 |
eClass |
14 |
27-22-04-01 |
eClass |
7.1 |
27-22-04-01 |
eClass |
8 |
27-22-04-01 |
eClass |
9 |
27-22-04-01 |
eClass |
9.1 |
27-22-04-01 |
UNSPSC |
15 |
32-15-17-03 |
|
|
|
|