15.05.2024 1:38:23 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6ES7648-2AH50-0KA1
Product
Imagen similar
SIMATIC PC memory expansion, 2 GByte (1x 2 GB), DDR3 1066, SODIMM; for SIMATIC IPC227E/427D, SIMATIC HMI IPC277E/477D
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6ES7648-2AH50-0KA1
Descripción de producto SIMATIC PC memory expansion, 2 GByte (1x 2 GB), DDR3 1066, SODIMM; for SIMATIC IPC227E/427D, SIMATIC HMI IPC277E/477D
Familia de producto Sinopsis de datos de pedido
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 208 / 208
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : EAR99H
Plazo de entrega estándar ex-works (Días útiles) 15 Día/Días
Peso neto (kg) 0,070 Kg
Dimensión de empaquetado 12,10 x 18,80 x 3,40
Unidad de tamaño de paquete de medida CM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4047622498088
UPC Not available
Commodity code 84733020
LKZ_FDB/ CatalogID IC10
Grupo de productos 4329
Group Code R133
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 21.02.2017
Clase de producto B: retorno restringido, póngase en contacto con su contacto partner de Siemens
Obligation Category for taking back electrical and electronic equipment after use No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 19-16-01-90
eClass 14 19-16-01-90
eClass 6 19-16-01-90
eClass 7.1 19-16-01-90
eClass 8 19-16-01-90
eClass 9 19-16-01-90
eClass 9.1 19-16-01-90
ETIM 7 EC000192
ETIM 8 EC000192
ETIM 9 EC000192
IDEA 4 6457
UNSPSC 15 43-20-14-02
|
Compre producto
Cantidad 1 Piece
;