13.05.2024 9:07:03 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6ES7654-6CL03-3GF1
Product
Imagen similar
SIMATIC PCS 7 CPU410 Single AS bundle as order option preassembled and checked, consisting of: CPU410-5H V8 (6ES7410-5HX08-0AB0), AS RT PO 100 (6ES7653-2BA00-0XB5), SEC PO500 (.653-2CC00-0XB0), 1xCP443-1 (6GK7443-1EX30-0XE1) conformal coating, UR2 ALU (.400-1JA11-0AA1), PS405 10A (.405-0KA02-0AA0), bundle release F; 1xCP443-5 (6GK7443-5DX05-0XE1) conformal coating
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6ES7654-6CL03-3GF1
Descripción de producto SIMATIC PCS 7 CPU410 Single AS bundle as order option preassembled and checked, consisting of: CPU410-5H V8 (6ES7410-5HX08-0AB0), AS RT PO 100 (6ES7653-2BA00-0XB5), SEC PO500 (.653-2CC00-0XB0), 1xCP443-1 (6GK7443-1EX30-0XE1) conformal coating, UR2 ALU (.400-1JA11-0AA1), PS405 10A (.405-0KA02-0AA0), bundle release F; 1xCP443-5 (6GK7443-5DX05-0XE1) conformal coating
Familia de producto Not available
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 283 / 283
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : 9N9999 / AL : N
Plazo de entrega estándar ex-works (Días útiles) 20 Día/Días
Peso neto (kg) 5,700 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC Not available
Commodity code 85371091
LKZ_FDB/ CatalogID STPCS7
Grupo de productos 3319
Group Code R336
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 21.05.2013
Clase de producto D: productos hechos para el pedido/especificaciones de cliente que requieren servicios de ingeniería, que no pueden ser reutilizados o utilizaron (diseño al cliente)
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-23-02-02
eClass 14 27-23-02-02
eClass 6 27-23-02-02
eClass 7.1 27-23-02-02
eClass 8 27-23-02-02
eClass 9 27-23-02-02
eClass 9.1 27-23-02-02
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
UNSPSC 15 32-15-17-05
|
Compre producto
Cantidad 1 Piece
Puede también añadir opciones al producto
;