RUGGEDCOM RS940GNC is an industrially hardened, fully managed Ethernet switch providing 6 or 8 ports of Gigabit Ethernet. 6 10/100/1000BaseTX triple speed copper ports are standard; 2 gigabit fiber or copper ports can be added. 56-bit Encryption; HI = 88-300 VDC or 85-264 VAC 0 = No power supply 2 P = Panel Mounting xx = none XX = Manufacturing modification: none XXXX = None
Número de artículo (número de mercado) |
6GK6094-0GS13-0CA0-Z A00 |
Descripción de producto |
RUGGEDCOM RS940GNC is an industrially hardened, fully managed Ethernet switch providing 6 or 8 ports of Gigabit Ethernet. 6 10/100/1000BaseTX triple speed copper ports are standard; 2 gigabit fiber or copper ports can be added. 56-bit Encryption; HI = 88-300 VDC or 85-264 VAC 0 = No power supply 2 P = Panel Mounting xx = none XX = Manufacturing modification: none XXXX = None
|
Familia de producto |
Sinopsis de datos de pedido |
Ciclo de vida del producto (PLM) |
PM400:Fase Inicio / Ilimitado suministro de repuestos |
Fecha efectiva de PLM |
Eliminación de producto desde: 0 |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
5R2 / 5R2 |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
ECCN : 5A002ENCA3 / AL : N |
Plazo de entrega estándar ex-works (Días útiles) |
40 Día/Días |
Peso neto (kg) |
0,920 Kg |
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
85176200 |
LKZ_FDB/ CatalogID |
IK |
Grupo de productos |
2607 |
Group Code |
R321 |
País de origen |
Canada |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.10.2013 |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Obligation Category for taking back electrical and electronic equipment after use |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
|
Version
|
Clasificación
|
eClass |
12 |
19-17-01-30 |
eClass |
14 |
19-17-01-30 |
eClass |
6 |
19-17-01-06 |
eClass |
7.1 |
19-17-01-06 |
eClass |
8 |
19-17-01-06 |
eClass |
9 |
19-17-01-06 |
eClass |
9.1 |
19-17-01-06 |
ETIM |
7 |
EC000734 |
ETIM |
8 |
EC000734 |
ETIM |
9 |
EC000734 |
IDEA |
4 |
5208 |
UNSPSC |
15 |
39-12-22-14 |
|
|
|
|