03.05.2024 7:09:09 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
7ME3480-2AE00-2BC0
Product
Imagen similar
SITRANS FUE950 Custody transfer approved energy calculator, for use with flow meters of type FUS380, FUE380, MAG 8000, FS220 and MAG 5000/6000 transmitter. Suitable for thermal energy measurement of liquids for applications in district heating and chiller plants. - Pulse value 1 L/Pulse, max. flow rate 360 m3/h (with option L05: 1 gal/p., max. flow rate 6000 GPM). For combined heating/cooling, Flowmeter placed at hot temperture (MID conform for heating). Without sensor, Set-up: PT500 No thermowells included. Power supply Mains powered with 230 VAC module (incl. back-up battery). Module 1 M-Bus. MWh, kW, m3, m3/h - 2 digit resolution. Calculator without EU type approval. For operational measurements in heat or cold applications.
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 7ME3480-2AE00-2BC0
Descripción de producto SITRANS FUE950 Custody transfer approved energy calculator, for use with flow meters of type FUS380, FUE380, MAG 8000, FS220 and MAG 5000/6000 transmitter. Suitable for thermal energy measurement of liquids for applications in district heating and chiller plants. - Pulse value 1 L/Pulse, max. flow rate 360 m3/h (with option L05: 1 gal/p., max. flow rate 6000 GPM). For combined heating/cooling, Flowmeter placed at hot temperture (MID conform for heating). Without sensor, Set-up: PT500 No thermowells included. Power supply Mains powered with 230 VAC module (incl. back-up battery). Module 1 M-Bus. MWh, kW, m3, m3/h - 2 digit resolution. Calculator without EU type approval. For operational measurements in heat or cold applications.
Familia de producto Calculador de energía del SITRANS FUE950
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 8F6 / 8F6
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : N / AL : N
Plazo de entrega estándar ex-works (Días útiles) 40 Día/Días
Peso neto (kg) 1,500 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC Not available
Commodity code 90269000
LKZ_FDB/ CatalogID FI01-3
Grupo de productos 4845
Group Code R3P3
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 20.07.2017
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-20-04-12
eClass 14 27-20-04-12
eClass 6 27-20-04-12
eClass 7.1 27-20-04-12
eClass 8 27-20-04-12
eClass 9 27-20-04-12
eClass 9.1 27-20-04-12
|
Compre producto
Cantidad 1 Piece
Puede también añadir opciones al producto
;