02.06.2024 4:28:33 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
7ME6810-3TJ31-2DA0
Product
Imagen similar
SITRANS FM MAG 8000 Battery-operated electromagnetic flowmeter, flanged, diameter DN 25 to DN 1200 (1" to 48"). Suitable for volume flow measurement of liquids (conductive) and water applications within abstraction, distribution network, revenue metering and irrigation. . DN100 / Qmx 250 m3/h(m3), 4 Inch / Qmx 1100 GPM(Gx100) , DN100 / Qmx 6 Ml/d(Ml) ANSI 16.5 Cl.150 EPDM liner and Hastelloy Electrodes, corrosion-resistant coating of category C4 Standard calibration w. max. 0,4% of rate +/- 2mm/s with certificate Region version: USA Display: Gallon based 60 Hz filter Basic version remote 20m Mounted sensor cables w. plugs No additional communication, Standard IrDA interface Internal battery supply (Battery not included)
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 7ME6810-3TJ31-2DA0
Descripción de producto SITRANS FM MAG 8000 Battery-operated electromagnetic flowmeter, flanged, diameter DN 25 to DN 1200 (1" to 48"). Suitable for volume flow measurement of liquids (conductive) and water applications within abstraction, distribution network, revenue metering and irrigation. . DN100 / Qmx 250 m3/h(m3), 4 Inch / Qmx 1100 GPM(Gx100) , DN100 / Qmx 6 Ml/d(Ml) ANSI 16.5 Cl.150 EPDM liner and Hastelloy Electrodes, corrosion-resistant coating of category C4 Standard calibration w. max. 0,4% of rate +/- 2mm/s with certificate Region version: USA Display: Gallon based 60 Hz filter Basic version remote 20m Mounted sensor cables w. plugs No additional communication, Standard IrDA interface Internal battery supply (Battery not included)
Familia de producto SITRANS FM MAG 8000
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 8F2 / 8F2
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : N / AL : N
Plazo de entrega estándar ex-works (Días útiles) 15 Día/Días
Peso neto (kg) 21,000 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC Not available
Commodity code 90261021
LKZ_FDB/ CatalogID FI01-3
Grupo de productos 4844
Group Code R3P3
País de origen Francia
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 20.07.2017
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use No
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-20-04-01
eClass 14 27-20-04-01
eClass 6 27-20-04-01
eClass 7.1 27-20-04-01
eClass 8 27-20-04-01
eClass 9 27-20-04-01
eClass 9.1 27-20-04-01
ETIM 7 EC002991
ETIM 8 EC002991
ETIM 9 EC002991
|
Compre producto
Cantidad 1 Piece
Puede también añadir opciones al producto
;