29.05.2024 12:02:05 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
7MF1565-3BA00-1GA1
Product
Imagen similar
SITRANS P200 Transmitters for pressure and absolute pressure for general applications Non-linearity: 0,25 percent (typically) wetted parts material:ceramics, stainless steel plus sealing material; non-wetted parts material: stainless steel Measuring range for gauge: 0 to 1 bar, Overload- pressure 2,5 bar Output signal: 4 to 20 mA two-wire connection, power supply DC 7 to 33 V without explosion protection Electrical connection: plug to DIN EN 175301-803-A, threat for packed gland M16 (with connector) Process connection: 1/2"-14 NPT male Sealing material between sensor and housing: Viton (FPM, Standard) Standard version
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 7MF1565-3BA00-1GA1
Descripción de producto SITRANS P200 Transmitters for pressure and absolute pressure for general applications Non-linearity: 0,25 percent (typically) wetted parts material:ceramics, stainless steel plus sealing material; non-wetted parts material: stainless steel Measuring range for gauge: 0 to 1 bar, Overload- pressure 2,5 bar Output signal: 4 to 20 mA two-wire connection, power supply DC 7 to 33 V without explosion protection Electrical connection: plug to DIN EN 175301-803-A, threat for packed gland M16 (with connector) Process connection: 1/2"-14 NPT male Sealing material between sensor and housing: Viton (FPM, Standard) Standard version
Familia de producto SITRANS P200
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 8P4 / 8P4
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : N / AL : N
Plazo de entrega estándar ex-works (Días útiles) 25 Día/Días
Peso neto (kg) 0,200 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC Not available
Commodity code 90262020
LKZ_FDB/ CatalogID FI01-1
Grupo de productos 4778
Group Code R3P0
País de origen Suiza
Compliance with the substance restrictions according to RoHS directive RoHS compliance in clarification
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-20-06-14
eClass 14 27-20-06-14
eClass 6 27-20-06-14
eClass 7.1 27-20-06-14
eClass 8 27-20-06-14
eClass 9 27-20-06-14
eClass 9.1 27-20-06-14
ETIM 7 EC002990
ETIM 8 EC002990
ETIM 9 EC002990
UNSPSC 15 32-15-17-03
|
Compre producto
Cantidad 1 Piece
Puede también añadir opciones al producto
;