Pointek CLS100 RF Capacitance point level switch, stainless steel process connection. Detects level and interface in liquids, solids, slurries and foam. Compact, with 100 mm (4 inch) insertion, adaptable sensitivity, with the ability to tune out build-up on probe. . . Process connection: 3/4" NPT ((Taper), ANSI/ASME B1.20.1) Approval: CSA/FM Class I, II and III, Div. 1, Groups A, B, C, D, E, F, G T4; ATEX II 1 GD 1/2GD EEx ia IIC T4 to T6 T107 'C Device version: Integral cable version with PVDF probe body Overfill Protection: Not required
Número de artículo (número de mercado) |
7ML5501-0AC50 |
Descripción de producto |
Pointek CLS100 RF Capacitance point level switch, stainless steel process connection. Detects level and interface in liquids, solids, slurries and foam. Compact, with 100 mm (4 inch) insertion, adaptable sensitivity, with the ability to tune out build-up on probe. . . Process connection: 3/4" NPT ((Taper), ANSI/ASME B1.20.1) Approval: CSA/FM Class I, II and III, Div. 1, Groups A, B, C, D, E, F, G T4; ATEX II 1 GD 1/2GD EEx ia IIC T4 to T6 T107 'C Device version: Integral cable version with PVDF probe body Overfill Protection: Not required
|
Familia de producto |
Pointek CLS100 |
Ciclo de vida del producto (PLM) |
PM300:Producto activo |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
8L3 / 8L3 |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
ECCN : EAR99 / AL : N |
Plazo de entrega estándar ex-works (Días útiles) |
15 Día/Días |
Peso neto (kg) |
0,600 Kg |
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
90318080 |
LKZ_FDB/ CatalogID |
FI01-4 |
Grupo de productos |
4717 |
Group Code |
R3P0 |
País de origen |
Malta |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 20.07.2017 |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Obligation Category for taking back electrical and electronic equipment after use |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor.
Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
|
|
Número SCIP |
|
|
|
Version
|
Clasificación
|
eClass |
12 |
27-20-05-03 |
eClass |
14 |
27-20-05-03 |
eClass |
6 |
27-20-05-03 |
eClass |
7.1 |
27-20-05-03 |
eClass |
8 |
27-20-05-03 |
eClass |
9 |
27-20-05-03 |
eClass |
9.1 |
27-20-05-03 |
ETIM |
8 |
EC002993 |
ETIM |
9 |
EC002993 |
|
|
|
|