SITRANS LVS200 Vibrating fork point level switch, standard design: level and material detection in dry bulk solids. Extension options to 4 m (13.12 ft). With advanced testing, output, and durability options, including low bulk densities. Power supply: 19 to 230 V AC, 19 to 55 V DC, one relay output (SPDT) Process temperature: Without temperature isolator Process connection Threaded: 1-1/2 inch NPT ((Taper), ANSI/ASME B1.20.1) Extension length: Stainless steel 304 (1.4301): Standard length, 235 mm (9.25 inch) Material process connection/ extension: Stainless steel threads 304 (1.4301) flanges 321 (1.4541), triclamp 304 (1.4301) Approvals: CSA/FM General Purpose, RCM . .
Número de artículo (número de mercado) |
7ML5731-1AB11-1CA0 |
Descripción de producto |
SITRANS LVS200 Vibrating fork point level switch, standard design: level and material detection in dry bulk solids. Extension options to 4 m (13.12 ft). With advanced testing, output, and durability options, including low bulk densities. Power supply: 19 to 230 V AC, 19 to 55 V DC, one relay output (SPDT) Process temperature: Without temperature isolator Process connection Threaded: 1-1/2 inch NPT ((Taper), ANSI/ASME B1.20.1) Extension length: Stainless steel 304 (1.4301): Standard length, 235 mm (9.25 inch) Material process connection/ extension: Stainless steel threads 304 (1.4301) flanges 321 (1.4541), triclamp 304 (1.4301) Approvals: CSA/FM General Purpose, RCM . .
|
Familia de producto |
SITRANS LVS200 |
Ciclo de vida del producto (PLM) |
PM300:Producto activo |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
8LO / 8LO |
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
10 Día/Días |
Peso neto (kg) |
2,800 Kg |
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
90318080 |
LKZ_FDB/ CatalogID |
FI01-4 |
Grupo de productos |
4723 |
Group Code |
R3P0 |
País de origen |
Malta |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 20.07.2017 |
Clase de producto |
A: producto estándar que es un artículo común puede ser devuelto dentro del período de devolución |
Obligation Category for taking back electrical and electronic equipment after use |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor.
Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
|
|
Número SCIP |
|
|
|
Version
|
Clasificación
|
eClass |
12 |
27-27-31-06 |
eClass |
14 |
27-27-31-06 |
eClass |
6 |
27-27-32-02 |
eClass |
7.1 |
27-27-32-02 |
eClass |
8 |
27-27-32-02 |
eClass |
9 |
27-27-32-02 |
eClass |
9.1 |
27-27-32-02 |
ETIM |
8 |
EC004309 |
ETIM |
9 |
EC004309 |
|
|
|
|