03.06.2024 11:38:06 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
7ML5731-7AB11-1AA0
Product
Imagen similar
SITRANS LVS200 Vibrating fork point level switch, standard design: level and material detection in dry bulk solids. Extension options to 4 m (13.12 ft). With advanced testing, output, and durability options, including low bulk densities. Power supply: 19 to 230 V AC, 19 to 55 V DC, one relay output (SPDT), basic version Process temperature: Without temperature isolator Process connection Threaded: 1-1/2 inch NPT ((Taper), ANSI/ASME B1.20.1) Extension length: Stainless steel 304 (1.4301): Standard length, 235 mm (9.25 inch) Material process connection/ extension: Stainless steel threads 304 (1.4301) flanges 321 (1.4541), triclamp 304 (1.4301) Approvals: CSA/FM Dust Ignition Proof, RCM . .
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 7ML5731-7AB11-1AA0
Descripción de producto SITRANS LVS200 Vibrating fork point level switch, standard design: level and material detection in dry bulk solids. Extension options to 4 m (13.12 ft). With advanced testing, output, and durability options, including low bulk densities. Power supply: 19 to 230 V AC, 19 to 55 V DC, one relay output (SPDT), basic version Process temperature: Without temperature isolator Process connection Threaded: 1-1/2 inch NPT ((Taper), ANSI/ASME B1.20.1) Extension length: Stainless steel 304 (1.4301): Standard length, 235 mm (9.25 inch) Material process connection/ extension: Stainless steel threads 304 (1.4301) flanges 321 (1.4541), triclamp 304 (1.4301) Approvals: CSA/FM Dust Ignition Proof, RCM . .
Familia de producto SITRANS LVS200
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 8LO / 8LO
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : N / AL : N
Plazo de entrega estándar ex-works (Días útiles) 10 Día/Días
Peso neto (kg) 2,800 Kg
Dimensión de empaquetado 198,00 x 409,00 x 137,00
Unidad de tamaño de paquete de medida MM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC Not available
Commodity code 90318080
LKZ_FDB/ CatalogID FI01-4
Grupo de productos 4723
Group Code R3P0
País de origen Malta
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 20.07.2017
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-27-31-06
eClass 14 27-27-31-06
eClass 6 27-27-32-02
eClass 7.1 27-27-32-02
eClass 8 27-27-32-02
eClass 9 27-27-32-02
eClass 9.1 27-27-32-02
ETIM 8 EC004309
ETIM 9 EC004309
|
Compre producto
Cantidad 1 Piece
Puede también añadir opciones al producto
;