21.11.2024 2:44:57 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV7285-6HA10-0AA0
Product
Image similar
SIMATIC IFP1500 V2 Extended 4:3 15" multi-touch display (4:3) with 1024x768 pixel resolution; built-in unit for 24 V DC; DisplayPort; can be placed up to 100 m away HDBaseT; USB on the rear side; standard Siemens design
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7285-6HA10-0AA0
Product Description SIMATIC IFP1500 V2 Extended 4:3 15" multi-touch display (4:3) with 1024x768 pixel resolution; built-in unit for 24 V DC; DisplayPort; can be placed up to 100 m away HDBaseT; USB on the rear side; standard Siemens design
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 01.10.2028
Price data
Region Specific PriceGroup / Headquarter Price Group 263 / 263
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,001 Kg
Packaging Dimension 51,00 x 66,50 x 21,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618122324
UPC 195125319363
Commodity Code 85285210
LKZ_FDB/ CatalogID ST80XY
Product Group 4C91
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 18.03.2021
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-02-01
eClass 14 19-20-02-01
eClass 6 19-20-02-01
eClass 7.1 19-20-02-01
eClass 8 19-20-02-01
eClass 9 19-20-02-01
eClass 9.1 19-20-02-01
ETIM 7 EC001428
ETIM 8 EC001428
ETIM 9 EC001428
|
Buy product
Quantity 1 Piece
;