21.11.2024 3:58:49 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7647-8CC31-2AB1
Product
SIMATIC IPC227G 2x display ports; 3x 10/100/1000 Mbps Ethernet; 4x USB3.0, 2x M.2 expansion slot; 24 V DC industrial power supply Atom X6414RE (4-core); 16 GB RAM; without COM; 256 GB Eco SSD; without hardware extension; Windows 10 Enterprise 2019 LTSC, 64-bit; MUI (en,de,fr,it,es); mounting onto standard rail;
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7647-8CC31-2AB1
Product Description SIMATIC IPC227G 2x display ports; 3x 10/100/1000 Mbps Ethernet; 4x USB3.0, 2x M.2 expansion slot; 24 V DC industrial power supply Atom X6414RE (4-core); 16 GB RAM; without COM; 256 GB Eco SSD; without hardware extension; Windows 10 Enterprise 2019 LTSC, 64-bit; MUI (en,de,fr,it,es); mounting onto standard rail;
Product family SIMATIC IPC277G
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 202 / 202
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 2,100 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125273030
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10
Product Group 3374
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 10.05.2021
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;