21.11.2024 3:19:09 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK1704-0HB17-0AA0
Product
Image similar
SOFTNET-IE S7 REDCONNECT V17 SP1; incl. S7 OPC Server, SOFTNET-IE S7 V17 software for fail-safe S7 communication floating license runtime software, software and electr. manual on DVD, license key on USB stick Class A; 2 languages (de, en); for Windows® 10 Professional/Enterprise (64 bit) version 1909, 2004, 20H2; Windows® Server 2016 (Standard Edition, Datacenter); Windows® Server 2019 (Standard Edition, Enterprise) Windows® 10(IoT) Enterprise 2016 LTSB Windows® 10(IoT) Enterprise 2019 LTSC .
Notes
Sucessor:Go for the download (OSD) - Save costs and CO2!
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK1704-0HB17-0AA0
Product Description SOFTNET-IE S7 REDCONNECT V17 SP1; incl. S7 OPC Server, SOFTNET-IE S7 V17 software for fail-safe S7 communication floating license runtime software, software and electr. manual on DVD, license key on USB stick Class A; 2 languages (de, en); for Windows® 10 Professional/Enterprise (64 bit) version 1909, 2004, 20H2; Windows® Server 2016 (Standard Edition, Datacenter); Windows® Server 2019 (Standard Edition, Enterprise) Windows® 10(IoT) Enterprise 2016 LTSB Windows® 10(IoT) Enterprise 2019 LTSC .
Product family SOFTNET for Industrial Ethernet
Product Lifecycle (PLM) PM300:Active Product
Notes
Sucessor:Go for the download (OSD) - Save costs and CO2!
Price data
Region Specific PriceGroup / Headquarter Price Group 5S1 / 5S1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,165 Kg
Packaging Dimension 187,00 x 235,00 x 21,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID IK
Product Group 2419
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-04
eClass 14 27-24-25-04
eClass 6 27-24-25-04
eClass 7.1 27-24-25-04
eClass 8 27-24-25-04
eClass 9 27-24-25-04
eClass 9.1 27-24-25-04
ETIM 7 EC002537
ETIM 8 EC002537
ETIM 9 EC002537
|
Buy product
Quantity 1 Piece
;