21.04.2021 12:24:41 PM
Catalogue de produits
  • Catalogue de produits
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
6AG4114-2....-....
Product
Image similar
SIMATIC IPC847D (Rack PC) (Rack PC, 19", 4HU); 2x Gbit Ethernet (IE/PN), RJ45; 1x DVI-I; 2x display ports; 1x COM 1; 2x PS/2; audio; 4x USB 3.0 incl. 1x internal; 3x USB 2.0; Temp. and fan monitoring; Watchdog, Card retainer
Notes
La configuration du produit est insuffisante. Veuillez compléter cette dernière.
Prix-tarif client Indiquer le prix
Votre prix Indiquer le prix
Service & Support (Manuals, Certificates, FAQs...) Download
Produit
Numéro d’article 6AG4114-2....-....
Description d'article SIMATIC IPC847D (Rack PC) (Rack PC, 19", 4HU); 2x Gbit Ethernet (IE/PN), RJ45; 1x DVI-I; 2x display ports; 1x COM 1; 2x PS/2; audio; 4x USB 3.0 incl. 1x internal; 3x USB 2.0; Temp. and fan monitoring; Watchdog, Card retainer
Product family SIMATIC IPC847D
Product Lifecycle (PLM) PM300:Active Product
Notes
La configuration du produit est insuffisante. Veuillez compléter cette dernière.
Price data
PG 205
Prix-tarif client Indiquer le prix
Votre prix Indiquer le prix
Supplément Matière Première Nullement
l_caption_rohcode Nullement
Informations Livraison
Caractéristiques d'exportation AL : N / ECCN : 5A992
Délai de livraison standard 15 Jour/Jours
Poids Net par quantité 17,000 kg
Package size unit of measure Indisponible.
Quantité 1 Pc
Quantité par emballage 1
Additional Product Information
EAN Indisponible.
UPC Indisponible.
N° d'Export 84715000
Liste de caratères (LKZ) IC10
Groupe de produit 3354
Group Code R115
Pays d'origine Allemagne
Compliance with the substance restrictions according to RoHS directive RoHS compliant depuis: 20.12.2013
Product class B: limited or only medium-term re-useability
Directive environnementale DEEE : Oui
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classification
 
Version Classification
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 5 EC001413
ETIM 6 EC001413
ETIM 7 EC001413
ETIM 8 EC001413
IDEA 4 6606
UNSPSC 15 43-21-15-06
|
Avant de commander ce produit, veuillez auparavant le configurer.