| |
SIRIUS safety relay basic unit 3SK2 series 10 F-DI, 2 F-DQ, 1 DQ, 24 V DC Can be parameterized via SIRIUS Safety ES 22.5 mm overall width screw terminal up to SIL 3 (IEC 62061) up to performance level e (ISO 13849-1) output expansions 3SK1, coupling relay 3RQ1 and fail-safe motor starters 3RM1 via device connector connectable
Article Number (Market Facing Number) |
3SK21121AA10 | 3SK21121AA10 |
Product Description |
SIRIUS safety relay basic unit 3SK2 series 10 F-DI, 2 F-DQ, 1 DQ, 24 V DC Can be parameterized via SIRIUS Safety ES 22.5 mm overall width screw terminal up to SIL 3 (IEC 62061) up to performance level e (ISO 13849-1) output expansions 3SK1, coupling relay 3RQ1 and fail-safe motor starters 3RM1 via device connector connectable
|
Product family |
SIRIUS 3SK2 basic units |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
N6V |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (lb) |
0.487 lb |
Packaging Dimension |
1.417 x 4.291 x 5.984 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047621004914 |
UPC |
Not available |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
3761 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 05/28/2009 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead titanium zirconium oxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-18-19 |
eClass |
14 |
27-37-18-19 |
eClass |
6 |
27-37-18-19 |
eClass |
7.1 |
27-37-18-19 |
eClass |
8 |
27-37-18-19 |
eClass |
9 |
27-37-18-19 |
eClass |
9.1 |
27-37-18-19 |
ETIM |
7 |
EC001449 |
ETIM |
8 |
EC001449 |
ETIM |
9 |
EC001449 |
IDEA |
4 |
5166 |
UNSPSC |
15 |
39-12-22-05 |
|
Please follow the below links to get further information about the product:
|
|
|