- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Pressure measurement
- Temperature measurement
- Flow Measurement
- Level Measurement
- Positioners
- Weighing technology
- SIWAREX for SIMATIC
- Platform and hopper scales
- Dosing, filling, bagging and checking scales
- Belt scales
- Introduction
- TM SIWAREX WP341 HF weighing electronics
- SIWAREX WP241 weighing electronics
- SIWAREX FTC weighing electronics
- Loss-in-weight scales
- Force/torque measurements
- Ex-Interfaces
- Stand-alone
- Software
- IIoT Weighing Solutions
- Load Cells
- Belt weighing
- Weighfeeders
- Solids flowmeters
- Process controlling and protection
- Conventional Positioners
- Pneumatics
- Supplementary components
- Digitalization and Communication
- Services for Process Instrumentation
- Guidelines
- Process analytics
- SITOP power supplies
- Cranes
- Products for specific requirements
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- Medium-Voltage Components
- Services
- ... and everything else you need
| |
SIMATIC S7-1200 or Stand Alone, SIWAREX WP241, single-channel weighing module for conveyor belt scales and solids flowmeter with analog load cells / strain gauges (full bridges), 4xDI, 4xDQ, 1xAQ, 1xRS485, 1xEthernet, 1xLC load cell interface (1-4mV/V), Detailed load cell diagnostics with digital junction box SIWAREX DB (7MH5001-0AD20 or 7MH5001-0AD01)
Article Number (Market Facing Number) |
7MH49604AA01 | 7MH49604AA01 |
Product Description |
SIMATIC S7-1200 or Stand Alone, SIWAREX WP241, single-channel weighing module for conveyor belt scales and solids flowmeter with analog load cells / strain gauges (full bridges), 4xDI, 4xDQ, 1xAQ, 1xRS485, 1xEthernet, 1xLC load cell interface (1-4mV/V), Detailed load cell diagnostics with digital junction box SIWAREX DB (7MH5001-0AD20 or 7MH5001-0AD01)
|
Product family |
SIWAREX WP241 weighing electronics |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
678 / 8W3 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99I |
Standard lead time ex-works |
20 Day/Days |
Net Weight (lb) |
0,617 lb |
Packaging Dimension |
3,465 x 4,331 x 3,386 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622161135 |
UPC |
887621785451 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
WT10 |
Product Group |
4909 |
Group Code |
R3P5 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 15.01.14 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-05 |
eClass |
14 |
27-24-22-05 |
eClass |
6 |
27-24-22-05 |
eClass |
7.1 |
27-24-22-05 |
eClass |
8 |
27-24-22-05 |
eClass |
9 |
27-24-22-05 |
eClass |
9.1 |
27-24-22-05 |
ETIM |
7 |
EC001422 |
ETIM |
8 |
EC001422 |
ETIM |
9 |
EC001422 |
|
Please follow the below links to get further information about the product:
|
|
|