SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
1FE1084-4WP51-8NW3-Z V40
Product
Image similar
SIMOTICS M built-in synchronous motor spare part only stator DC link 600 V, 105K, IP00, 4-pole 78 Nm, In=79 A, 35 kW NN=4300 r/min, Nmax=20000 r/min VPM required temperature sensor Pt1000 water-cooled overhead encapsulation + universal protection(2x temperature sensor +NTC PT3-51F+NTC K227) standard cooling jacket bare cable ends L=0.5 m at small outer diameter
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FE1084-4WP51-8NW3-Z V40
Product Description SIMOTICS M built-in synchronous motor spare part only stator DC link 600 V, 105K, IP00, 4-pole 78 Nm, In=79 A, 35 kW NN=4300 r/min, Nmax=20000 r/min VPM required temperature sensor Pt1000 water-cooled overhead encapsulation + universal protection(2x temperature sensor +NTC PT3-51F+NTC K227) standard cooling jacket bare cable ends L=0.5 m at small outer diameter
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 761 / 761
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 30 Day/Days
Net Weight (kg) 25,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85030098
LKZ_FDB/ CatalogID SD91.14
Product Group 9634
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 21.07.2019
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACH Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-24-91
eClass 14 27-02-24-91
eClass 6 27-02-91-90
eClass 7.1 27-02-91-90
eClass 8 27-02-91-90
eClass 9 27-02-24-91
eClass 9.1 27-02-24-91
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
|
Buy product
Quantity 1 Piece
Loading Documents...
;