SIMOTICS S-1FG1 geared motor Three-st. helical gear unit D49 Motor type CT 600V AH48 Mmax=10.5 Special solid shaft V30x 60 Foot-mounted design; Transmission ratio: 137.06; N1max=4500 rpm N2max = 33 rpm, M2max = 360 Nm D06=Mounting position M6, JR2=Special res. 2-pole M23 or P, K06=Oil CLP VG220, N36 = Special FD brake AH48 4 N,N2A=Special winding DC link voltage 339 V, N50=Power conn. 8-pole,Pt1000, P20=Customer extra rating plate N506650, P90=Bulk packaging,Q93=Connector position left,W90=Special output shaft X01=Color RAL 9005 jet black; Y84=Nameplate(*)
Notes
Article Number (Market Facing Number) |
1FG1204-8ZD24-9KL1-Z D06+J2R+K06+N2A+N36+N50+P20+P90+Q93+W90+X01+Y84 |
Product Description |
SIMOTICS S-1FG1 geared motor Three-st. helical gear unit D49 Motor type CT 600V AH48 Mmax=10.5 Special solid shaft V30x 60 Foot-mounted design; Transmission ratio: 137.06; N1max=4500 rpm N2max = 33 rpm, M2max = 360 Nm D06=Mounting position M6, JR2=Special res. 2-pole M23 or P, K06=Oil CLP VG220, N36 = Special FD brake AH48 4 N,N2A=Special winding DC link voltage 339 V, N50=Power conn. 8-pole,Pt1000, P20=Customer extra rating plate N506650, P90=Bulk packaging,Q93=Connector position left,W90=Special output shaft X01=Color RAL 9005 jet black; Y84=Nameplate(*)
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
|
Region Specific PriceGroup / Headquarter Price Group |
769 / 769 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
------71 |
Export Control Regulations |
AL : N / ECCN : N_CNDU |
Standard lead time ex-works |
25 Day/Days |
Net Weight (kg) |
24,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85015220 |
LKZ_FDB/ CatalogID |
D41 |
Product Group |
5685 |
Group Code |
R220 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 18.09.2017 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-26-02 |
eClass |
14 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|