SIMOTICS S synchronous motor 1FK7-CT PN=0.5 kW; UDC=600 V M0=1.15 Nm (100K); NN=6000 r/min; naturally cooled type of construction IMB 5 (IM V1, IM V3) temperature sensor Pt1000 power connector rotatable absolute encoder multi-turn 20 bit (encoder AM20DQI) shaft with feather key, tolerance N with holding brake degree of protection IP64 M03: for use in explosive gas atmosphere according to ATEX (zone 2) N05: compatibility of the shaft dimensions with 1FT503X
Article Number (Market Facing Number) |
1FK7032-2AK71-1RB0-Z M03+N05 |
Product Description |
SIMOTICS S synchronous motor 1FK7-CT PN=0.5 kW; UDC=600 V M0=1.15 Nm (100K); NN=6000 r/min; naturally cooled type of construction IMB 5 (IM V1, IM V3) temperature sensor Pt1000 power connector rotatable absolute encoder multi-turn 20 bit (encoder AM20DQI) shaft with feather key, tolerance N with holding brake degree of protection IP64 M03: for use in explosive gas atmosphere according to ATEX (zone 2) N05: compatibility of the shaft dimensions with 1FT503X
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
762 / 762 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
------71 |
Export Control Regulations |
AL : N / ECCN : N_CNDU |
Standard lead time ex-works |
15 Day/Days |
Net Weight (kg) |
3,002 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85015100 |
LKZ_FDB/ CatalogID |
SD.NC60KT-1FK7 |
Product Group |
9621 |
Group Code |
R220 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 22.07.2017 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACH Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
Not available |
|
|
|