SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3VA2710-1.D46-....
Product
draw-out molded case circuit breaker with guide frame and PSS frame 1600; with RTC and 4AUX trip alarm switch S24; Icu "M" Icu=55kA @ 415V, 4-pole, left ETU360, LSIG, In=1000A rotary coding switch Ir=400...1000A Isd=1...10xIn, Ii=1.5...15xIn N conductor protec. adjustable OFF, 50%, 100%, 200% gr.-fault prot., can be sw. off Ig=0.1...1 x In, tg=0.1...0.8s front bus connector offset
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VA2710-1.D46-....
Product Description draw-out molded case circuit breaker with guide frame and PSS frame 1600; with RTC and 4AUX trip alarm switch S24; Icu "M" Icu=55kA @ 415V, 4-pole, left ETU360, LSIG, In=1000A rotary coding switch Ir=400...1000A Isd=1...10xIn, Ii=1.5...15xIn N conductor protec. adjustable OFF, 50%, 100%, 200% gr.-fault prot., can be sw. off Ig=0.1...1 x In, tg=0.1...0.8s front bus connector offset
Product family 3VA Molded Case Circuit Breakers up to 1600 A, IEC
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Region Specific PriceGroup / Headquarter Price Group 12P / 1CB
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LPB-----
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 62,540 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85362090
LKZ_FDB/ CatalogID LV10
Product Group 5374
Group Code P360
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2018
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-09
eClass 14 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 7 EC000228
ETIM 8 EC000228
ETIM 9 EC000228
IDEA 4 4850
UNSPSC 15 39-12-16-01
|
This product has to be configured before it can be ordered.
;