SIPLUS ET 200SP AI 8xI 2-/4-wire BA TX rail based on 6ES7134-6GF00-0AA1 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), analog input module, suitable for BU type A0, A1, color code CC01, module diagnostics, 16 bit
Article Number (Market Facing Number) |
6AG2134-6GF00-4AA1 |
Product Description |
SIPLUS ET 200SP AI 8xI 2-/4-wire BA TX rail based on 6ES7134-6GF00-0AA1 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), analog input module, suitable for BU type A0, A1, color code CC01, module diagnostics, 16 bit
|
Product family |
SIPLUS extreme RAIL analog inputs |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
473 / 473 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Standard lead time ex-works |
30 Day/Days |
Net Weight (kg) |
0,038 Kg |
Packaging Dimension |
7,00 x 7,80 x 2,50 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618098711 |
UPC |
804766950896 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4C03 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 13.09.2024 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-26-01 |
eClass |
14 |
27-24-26-01 |
eClass |
6 |
27-24-26-01 |
eClass |
7.1 |
27-24-26-01 |
eClass |
8 |
27-24-26-01 |
eClass |
9 |
27-24-26-01 |
eClass |
9.1 |
27-24-26-01 |
ETIM |
7 |
EC001596 |
ETIM |
8 |
EC001596 |
ETIM |
9 |
EC001596 |
IDEA |
4 |
3562 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|