SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6DL8907-0DF01-0AB5
Product
Image similar
SIMATIC PCS neo V6.0 software Diagnostic & Maintenance Server (1000 maintenance objects), activation code floating license for 1 user engineering software without software, without documentation, class A, 2 languages (de, en), executable in Windows Server 2019 & 2022 Standard Edition (64-bit MUI), for more information, see PCS neo V6.0 system Readme, reference hardware: PCS neo V6.0 IPC bundle content: 1x certificate, excluding software maintenance package to be ordered separately. license activation until December 2030 under: www.siemens.com/activate
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL8907-0DF01-0AB5
Product Description SIMATIC PCS neo V6.0 software Diagnostic & Maintenance Server (1000 maintenance objects), activation code floating license for 1 user engineering software without software, without documentation, class A, 2 languages (de, en), executable in Windows Server 2019 & 2022 Standard Edition (64-bit MUI), for more information, see PCS neo V6.0 system Readme, reference hardware: PCS neo V6.0 IPC bundle content: 1x certificate, excluding software maintenance package to be ordered separately. license activation until December 2030 under: www.siemens.com/activate
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 2I4 / 2I4
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,032 Kg
Packaging Dimension 19,00 x 25,20 x 0,10
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623261742
UPC Not available
Commodity Code 49119900
LKZ_FDB/ CatalogID STPCSN
Product Group 4D73
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;