SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6DL8913-0BK10-0AE5
Product
Image similar
SIMIT Simulation Platform V10.1 Software Upgrade Engineering M V10.0 -> V10.1 Floating License for 1 user Engineering Software Without software, without docu., Class A, 2 languages (de, en), executable in Win 7 SP1, Win 10 LTSB 2015, Win 10 (1809), Win Server 2012 R2 / 2016; For further information see SIMIT V10.1 Readme; Reference HW: PC/PG Content: 1x certificate Order only poss. in connection with: 6DL8900-7XX00-0XB8-Z Y01 Y02
Notes
The product was replaced with the following successor product:
6DL8913-0BL00-0AE5 Compare Products
For this product a substitute is available: 6DL8913-0BK20-0AE5
6DL8913-0BK20-0AE5 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL8913-0BK10-0AE5
Product Description SIMIT Simulation Platform V10.1 Software Upgrade Engineering M V10.0 -> V10.1 Floating License for 1 user Engineering Software Without software, without docu., Class A, 2 languages (de, en), executable in Win 7 SP1, Win 10 LTSB 2015, Win 10 (1809), Win Server 2012 R2 / 2016; For further information see SIMIT V10.1 Readme; Reference HW: PC/PG Content: 1x certificate Order only poss. in connection with: 6DL8900-7XX00-0XB8-Z Y01 Y02
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
The product was replaced with the following successor product:
6DL8913-0BL00-0AE5 Compare Products
For this product a substitute is available: 6DL8913-0BK20-0AE5
6DL8913-0BK20-0AE5 Compare Products
Successor information
Successor 6DL8913-0BL00-0AE5
Successor Description Not available
Substitute information
Substitute 6DL8913-0BK20-0AE5
Substitute Description Not available
Price data
Region Specific PriceGroup / Headquarter Price Group 288 / 288
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,011 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766951299
Commodity Code 49119900
LKZ_FDB/ CatalogID STPCS7.A
Product Group X0JK
Group Code R340
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;