SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6DL8913-0QL31-0AE5
Product
Image similar
SIMIT Virtual Controller V11.3 software upgrade 1 controller (entry / SIS) V11.2 -> V11.3, activation code floating license for 1 user engineering software without software, without documentation, class A, 2 languages (de, en), executable in Windows 10 (22H2), Windows 11 (24H2), Windows 10 LTSC 2019 / 2021, Windows Server 2019 / 2022, for more information, see SIMIT V11.3 Readme, reference hardware: PC/PG content: 1x certificate license activation until December 2026 at: www.siemens.com/activate
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL8913-0QL31-0AE5
Product Description SIMIT Virtual Controller V11.3 software upgrade 1 controller (entry / SIS) V11.2 -> V11.3, activation code floating license for 1 user engineering software without software, without documentation, class A, 2 languages (de, en), executable in Windows 10 (22H2), Windows 11 (24H2), Windows 10 LTSC 2019 / 2021, Windows Server 2019 / 2022, for more information, see SIMIT V11.3 Readme, reference hardware: PC/PG content: 1x certificate license activation until December 2026 at: www.siemens.com/activate
Product family Virtual Controller
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 288 / 288
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,034 Kg
Packaging Dimension 16,00 x 23,00 x 0,10
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 49119900
LKZ_FDB/ CatalogID STPCS7.A
Product Group X0JK
Group Code R340
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;