SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6FC5851-1XG00-0YA8
Product
SINUMERIK 840D SL CNC-SOFTWARE 31-3 6-LANGUAGES EN,GER,FR,IT,SP, CH SIMPL, CURRENT SOFTWARE 4. x ON CF-CARD WITHOUT LICENSE
Notes
For this product a substitute is available: 6FC5851-1XG47-5YA8
6FC5851-1XG47-5YA8 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC5851-1XG00-0YA8
Product Description SINUMERIK 840D SL CNC-SOFTWARE 31-3 6-LANGUAGES EN,GER,FR,IT,SP, CH SIMPL, CURRENT SOFTWARE 4. x ON CF-CARD WITHOUT LICENSE
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 01.10.2023
Notes
For this product a substitute is available: 6FC5851-1XG47-5YA8
6FC5851-1XG47-5YA8 Compare Products
Substitute information
Substitute 6FC5851-1XG47-5YA8
Substitute Description SINUMERIK 840D sl CNC software 31-3 6 languages: de, en, fr, es, it, zh-CHS software 4.95 SP5 on CF card without license
Price data
Region Specific PriceGroup / Headquarter Price Group 710 / 710
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : 2D002 / ECCN : EAR99
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,030 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621708856
Commodity Code 85235190
LKZ_FDB/ CatalogID NC62
Product Group 9511
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-07
eClass 14 27-24-25-07
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;