SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6FC5870-8YC43-0YC0
Product
Image similar
SinuTrain for SINUMERIK Operate Version 4.7 upgrade for Multi-station/classroom license SINUMERIK 840D SL SINUMERIK 828D/828D basic with CNC software 4.7 SP2 HF1 for Windows 7 for Windows 8.1 Turning/Milling/Universal Multi-channel operation In certain regions, this product is only sold via SISW/SW
Notes
For this product a substitute is available: 6FC5870-8YC43-3YC0
6FC5870-8YC43-3YC0 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC5870-8YC43-0YC0
Product Description SinuTrain for SINUMERIK Operate Version 4.7 upgrade for Multi-station/classroom license SINUMERIK 840D SL SINUMERIK 828D/828D basic with CNC software 4.7 SP2 HF1 for Windows 7 for Windows 8.1 Turning/Milling/Universal Multi-channel operation In certain regions, this product is only sold via SISW/SW
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 11.10.2024
Notes
For this product a substitute is available: 6FC5870-8YC43-3YC0
6FC5870-8YC43-3YC0 Compare Products
Substitute information
Substitute 6FC5870-8YC43-3YC0
Substitute Description SinuTrain for SINUMERIK Operate Version 4.7 Upgrade multi-user license In certain regions, this product is only sold via SISW/SW
Price data
Region Specific PriceGroup / Headquarter Price Group 716 / 716
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,030 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID NC62
Product Group 3547
Group Code R212
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-07
eClass 14 27-24-25-07
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;