SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6GK1704-1BW17-0AA0
Product
Image similar
SOFTNET-IE S7 Extended V17 SP1, Software for S7,S5-compatible communication OPC; PG/OP communication, configuration software up to 255 connections (S7) or 512 connections (S7-1200/S7-1500) floating license, runtime SW, software and electr. manual on DVD; license key on a USB flash drive; class A; 2 languages (de, en) for Windows® 10 Professional/Enterprise (64 bit) version 1909, 2004, 20H2; Windows® Server 2016 (Standard Edition, Datacenter); Windows® Server 2019 (Standard Edition, Enterprise) Windows® 10(IoT) Enterprise 2016 LTSB Windows® 10(IoT) Enterprise 2019 LTSC .
Notes
For this product a substitute is available: 6GK1704-1BW18-0AA0
6GK1704-1BW18-0AA0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK1704-1BW17-0AA0
Product Description SOFTNET-IE S7 Extended V17 SP1, Software for S7,S5-compatible communication OPC; PG/OP communication, configuration software up to 255 connections (S7) or 512 connections (S7-1200/S7-1500) floating license, runtime SW, software and electr. manual on DVD; license key on a USB flash drive; class A; 2 languages (de, en) for Windows® 10 Professional/Enterprise (64 bit) version 1909, 2004, 20H2; Windows® Server 2016 (Standard Edition, Datacenter); Windows® Server 2019 (Standard Edition, Enterprise) Windows® 10(IoT) Enterprise 2016 LTSB Windows® 10(IoT) Enterprise 2019 LTSC .
Product family SOFTNET-IE S7 incl. REDCONNECT
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 30.06.2025
Notes
For this product a substitute is available: 6GK1704-1BW18-0AA0
6GK1704-1BW18-0AA0 Compare Products
Substitute information
Substitute 6GK1704-1BW18-0AA0
Substitute Description SOFTNET-IE S7 Extended V18, software for S7,S5-compatible communication OPC; PG/OP communication, configuration software up to 255 connections (S7) or 512 connections (S7-1200/S7-1500) floating license, runtime SW, software and electronic manual on DVD; license key on a USB flash drive; class A; 3 languages (de, en, zh-CHS); for Windows® 10 Professional/Enterprise version 21H2, 22H2; Windows® 11 Professional/Enterprise version 21H2, 22H2; Windows® Server 2016, 2019, 2022 (Standard Edition, Datacenter); Windows® 10(IoT) Enterprise 2016 LTSB Windows® 10(IoT) Enterprise(*)
Price data
Region Specific PriceGroup / Headquarter Price Group 5S1 / 5S1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,180 Kg
Packaging Dimension 187,00 x 235,00 x 21,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID IK
Product Group 2419
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-04
eClass 14 27-24-25-04
eClass 6 27-24-25-04
eClass 7.1 27-24-25-04
eClass 8 27-24-25-04
eClass 9 27-24-25-04
eClass 9.1 27-24-25-04
ETIM 7 EC002537
ETIM 8 EC002537
ETIM 9 EC002537
|
Buy product
Quantity 1 Piece
;