SIMATIC RF682L SmartLabel Nomex, 156x 40x 0.4 mm frequency 860 to 930 MHz NXP UCODE 7xm-2k EPC ID 56 bytes/448 bits user memory 256 byte/2048 bit for screwing serialized labeled -40 °C…+200 °C (short term 230 °C) stacked 1,000 units/box 10 boxes/carton 10,000 MOQ suitable for paint shops customer variant.
Article Number (Market Facing Number) |
6GT2810-2AG84-0AX2 |
Product Description |
SIMATIC RF682L SmartLabel Nomex, 156x 40x 0.4 mm frequency 860 to 930 MHz NXP UCODE 7xm-2k EPC ID 56 bytes/448 bits user memory 256 byte/2048 bit for screwing serialized labeled -40 °C…+200 °C (short term 230 °C) stacked 1,000 units/box 10 boxes/carton 10,000 MOQ suitable for paint shops customer variant.
|
Product family |
RF682L |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
57T / 57T |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Standard lead time ex-works |
On request |
Net Weight (kg) |
0,003 Kg (/ 100 Piece) |
Packaging Dimension |
1,00 x 1,00 x 1,00 |
Package size unit of measure |
MM |
Quantity Unit |
100 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
10000 |
EAN |
4034106027018 |
UPC |
Not available |
Commodity Code |
85235200 |
LKZ_FDB/ CatalogID |
ID10.M |
Product Group |
4372 |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-28-04-02 |
eClass |
14 |
27-28-04-02 |
eClass |
6 |
27-28-04-01 |
eClass |
7.1 |
27-28-04-01 |
eClass |
8 |
27-28-04-01 |
eClass |
9 |
27-28-04-02 |
eClass |
9.1 |
27-28-04-02 |
ETIM |
7 |
EC002996 |
ETIM |
8 |
EC002996 |
ETIM |
9 |
EC002996 |
|
|
|
|