SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6MD2320-0AA20-1AA0
Product
Image similar
SIGNALCONVERTER FOR SICAM FCM 3 CURRENT INPUTS 5A IN 225mV LOW-POWER SIGNAL USEFULL FOR 3 PHASE CT OR 2 PHASE AND 1 GROUND CURRENT CT
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6MD2320-0AA20-1AA0
Product Description SIGNALCONVERTER FOR SICAM FCM 3 CURRENT INPUTS 5A IN 225mV LOW-POWER SIGNAL USEFULL FOR 3 PHASE CT OR 2 PHASE AND 1 GROUND CURRENT CT
Product family SICAM FCM - Feeder Condition Monitor
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 18J / B29
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 0,125 Kg
Packaging Dimension 26,00 x 39,00 x 14,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515640257
UPC Not available
Commodity Code 90303370
LKZ_FDB/ CatalogID SICAM
Product Group 1390
Group Code U321
Country of origin India
Compliance with the substance restrictions according to RoHS directive Since: 28.01.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-90-90
eClass 14 27-14-90-90
eClass 6 27-14-90-90
eClass 7.1 27-14-90-90
eClass 8 27-14-90-90
eClass 9 27-14-90-90
eClass 9.1 27-14-90-90
ETIM 7 EC002608
ETIM 8 EC002608
ETIM 9 EC002608
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;