SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6RY1803-0AA25-0AA1
Product
Image similar
****spare part**** control electronics Advanced painted incl. terminals 32 MB C98043-A7100-L204
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6RY1803-0AA25-0AA1
Product Description ****spare part**** control electronics Advanced painted incl. terminals 32 MB C98043-A7100-L204
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group S70 / 3S0
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 4 Day/Days
Net Weight (kg) 0,200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621203719
Commodity Code 85049090
LKZ_FDB/ CatalogID D23.1LDSP
Product Group 3645
Group Code R2S7
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive not available
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-33-91
eClass 14 27-02-33-91
eClass 6 27-02-91-14
eClass 7.1 27-02-91-14
eClass 8 27-02-91-14
eClass 9 27-02-33-91
eClass 9.1 27-02-33-91
|
Buy product
Quantity 1 Piece
;