SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6XV8100-0BE.4-...0
Product
Image similar
Fiber-optic duplex indoor cable, 2 break-out individual elements, Fiber type glass 62.5/125 um, halogen-free and flame-resistant, External dimensions D=3.9x6.8 mm orange, Internal D=2.8 mm red & green, for indoor use (Sold by the meter: L46910-M2-H52, I-VHH 2 X 1G 62,5/125 3.2 B200/ 0.9 F500)
Notes
Product Configuration is incomplete. Please check the configuration.
Successor:FO robust cable 6XV1873-2R/5R
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6XV8100-0BE.4-...0
Product Description Fiber-optic duplex indoor cable, 2 break-out individual elements, Fiber type glass 62.5/125 um, halogen-free and flame-resistant, External dimensions D=3.9x6.8 mm orange, Internal D=2.8 mm red & green, for indoor use (Sold by the meter: L46910-M2-H52, I-VHH 2 X 1G 62,5/125 3.2 B200/ 0.9 F500)
Product family 6XV8100 - Fiber-Optic Cable
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 31.03.2025
Notes
Product Configuration is incomplete. Please check the configuration.
Successor:FO robust cable 6XV1873-2R/5R
Price data
Region Specific PriceGroup / Headquarter Price Group B10 / B10
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 90 Day/Days
Net Weight (kg) Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85447000
LKZ_FDB/ CatalogID LSA1.3
Product Group 1320
Group Code U321
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 16.09.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-18-03
eClass 14 27-06-18-03
eClass 6 27-06-18-03
eClass 7.1 27-06-18-03
eClass 8 27-06-18-03
eClass 9 27-06-18-03
eClass 9.1 27-06-18-03
ETIM 7 EC000034
ETIM 8 EC000034
ETIM 9 EC000034
UNSPSC 15 32-15-17-05
|
This product has to be configured before it can be ordered.
;