SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6XV8100-0DA21-0AB0
Product
Image similar
Plastic fiber-optic duplex indoor cable, Fiber type PMM S980/1000, PE cable sheath D=2.2 mm, black, good resistance to oil, gasoline and alkalis, for simple mechanical load both side with FSMA connector pre-assembled, Length 1.0 m
Notes
Successor:POF cable 6XV1874-2A/2B
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6XV8100-0DA21-0AB0
Product Description Plastic fiber-optic duplex indoor cable, Fiber type PMM S980/1000, PE cable sheath D=2.2 mm, black, good resistance to oil, gasoline and alkalis, for simple mechanical load both side with FSMA connector pre-assembled, Length 1.0 m
Product family 6XV8100 - Fiber-Optic Cable
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 31.03.2025
Notes
Successor:POF cable 6XV1874-2A/2B
Price data
Region Specific PriceGroup / Headquarter Price Group 18G / B10
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 90 Day/Days
Net Weight (kg) 0,100 Kg
Packaging Dimension 0,01 x 0,01 x 0,01
Package size unit of measure M
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515720829
UPC Not available
Commodity Code 85447000
LKZ_FDB/ CatalogID LSA1.3
Product Group 1320
Group Code U321
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 16.09.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-18-03
eClass 14 27-06-18-03
eClass 6 27-06-18-03
eClass 7.1 27-06-18-03
eClass 8 27-06-18-03
eClass 9 27-06-18-03
eClass 9.1 27-06-18-03
ETIM 7 EC000034
ETIM 8 EC000034
ETIM 9 EC000034
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;