SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7PG2111-1DA30-1DE0
Product
Image similar
RELAY SOLKOR R CIRCULATING CURRENT/FEEDER PROTECTION IMPROVED DIFFER. CURRENT FEEDER PROTECTION USING PILOT WIRES, FASTER OPERATING TIME, PILOT LOOP RESISTANCE 2000 OHMS MAX. STANDARD INSULATION LEVEL 5KV PILOTS TO EARTH HAND RESET FLAG SELF RESET CONTACTS CONTACT ARRANGEMENT: 3NO/0NC THREE CONTACTS, CASE SIZE E6 (4U HIGH) RATING: 6.67A AC
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7PG2111-1DA30-1DE0
Product Description RELAY SOLKOR R CIRCULATING CURRENT/FEEDER PROTECTION IMPROVED DIFFER. CURRENT FEEDER PROTECTION USING PILOT WIRES, FASTER OPERATING TIME, PILOT LOOP RESISTANCE 2000 OHMS MAX. STANDARD INSULATION LEVEL 5KV PILOTS TO EARTH HAND RESET FLAG SELF RESET CONTACTS CONTACT ARRANGEMENT: 3NO/0NC THREE CONTACTS, CASE SIZE E6 (4U HIGH) RATING: 6.67A AC
Product family Reyrolle 7PG21 Solkor - Differential Protection relay
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 18E / B13
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 40 Day/Days
Net Weight (kg) 1,000 Kg
Packaging Dimension 0,26 x 0,39 x 0,26
Package size unit of measure M
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515724032
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID PTD/EA
Product Group 1346
Group Code U321
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 29.05.2006
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-16-01
eClass 14 27-37-16-01
eClass 6 27-37-16-01
eClass 7.1 27-37-16-01
eClass 8 27-37-16-01
eClass 9 27-37-16-01
eClass 9.1 27-37-16-01
ETIM 7 EC001437
ETIM 8 EC001437
ETIM 9 EC001437
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;