voltage and frequency relay, enclosure 1/6 19", 3 x V, 7 BI, 8 BO (2 change-over contacts), 1 live contact, rated auxiliary power: 60 to 250 V DC,115 V AC, 230 V AC installation enclosure, screw terminals, region world, IEC / ANSI, language English (can be changed), front membrane standard, system interface port B (device underside, rear) Modbus, electrical RS485 without system interface, port A, measurement: fault recording, mean value formation, min./max. values, functionality: voltage and frequency protection and synchro check
Notes
Successor:Successor/replacement product: 7SX800
Article Number (Market Facing Number) |
7RW8020-5EB90-1DC0 L0D |
Product Description |
voltage and frequency relay, enclosure 1/6 19", 3 x V, 7 BI, 8 BO (2 change-over contacts), 1 live contact, rated auxiliary power: 60 to 250 V DC,115 V AC, 230 V AC installation enclosure, screw terminals, region world, IEC / ANSI, language English (can be changed), front membrane standard, system interface port B (device underside, rear) Modbus, electrical RS485 without system interface, port A, measurement: fault recording, mean value formation, min./max. values, functionality: voltage and frequency protection and synchro check
|
Product family |
SIPROTEC 7RW80 - Voltage and Frequency Protection |
Product Lifecycle (PLM) |
PM400:Announcement of product phase-out |
PLM Effective Date |
Product phase-out since: 30.09.2024 |
Notes |
Successor:Successor/replacement product: 7SX800
|
Region Specific PriceGroup / Headquarter Price Group |
18E / B18 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Standard lead time ex-works |
40 Day/Days |
Net Weight (kg) |
5,600 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515638391 |
UPC |
Not available |
Commodity Code |
85363010 |
LKZ_FDB/ CatalogID |
SIPROTEC |
Product Group |
1318 |
Group Code |
U321 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 18.03.2009 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|