SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7SR1192-3MA00-1CA0
Product
Image similar
ARGUS Non Directional Overcurrent relay housed in adapter case; Original relay: 7SG1114 - SPPG standard wiring; I/O and Fascia: No rear comms, USB front port/ 4 CT, 5 binary inputs/ 8 binary outputs (incl. 1 CO), 10 LEDs Measuring input: 1/5 A, 50/60 Hz, 4 CT configured as 3 PF + 1 SEF/REF (user selec- table setting) for 7XG1114-xF, auxiliary voltage: PSU rated 24-250 V DC/ 100-230 V AC, binary input threshold 19 V DC, Standard Front Cover - no Push buttons, Protection function: Standard version
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7SR1192-3MA00-1CA0
Product Description ARGUS Non Directional Overcurrent relay housed in adapter case; Original relay: 7SG1114 - SPPG standard wiring; I/O and Fascia: No rear comms, USB front port/ 4 CT, 5 binary inputs/ 8 binary outputs (incl. 1 CO), 10 LEDs Measuring input: 1/5 A, 50/60 Hz, 4 CT configured as 3 PF + 1 SEF/REF (user selec- table setting) for 7XG1114-xF, auxiliary voltage: PSU rated 24-250 V DC/ 100-230 V AC, binary input threshold 19 V DC, Standard Front Cover - no Push buttons, Protection function: Standard version
Product family Reyrolle 7SR119 Argus - Retrofit solution for 7SG1114
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 18E / B20
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 20 Day/Days
Net Weight (kg) 5,000 Kg
Packaging Dimension 38,40 x 38,80 x 26,20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID PTD/EA
Product Group 1341
Group Code U321
Country of origin India
Compliance with the substance restrictions according to RoHS directive Since: 17.01.2015
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-90-90
eClass 14 27-14-90-90
eClass 6 27-14-90-90
eClass 7.1 27-14-90-90
eClass 8 27-14-90-90
eClass 9 27-14-90-90
eClass 9.1 27-14-90-90
ETIM 7 EC002608
ETIM 8 EC002608
ETIM 9 EC002608
|
Buy product
Quantity 1 Piece
Loading Documents...
;