SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
8LK9400-3AA74
Product
Lifting eyebolts DIN 580, M12, C15E, 1 set = 4 units
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8LK9400-3AA74
Product Description Lifting eyebolts DIN 580, M12, C15E, 1 set = 4 units
Product family Other
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 14X / 1DR
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 14 Day/Days
Net Weight (kg) 0,680 Kg
Packaging Dimension 200,00 x 150,00 x 51,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047624411467
UPC Not available
Commodity Code 73181300
LKZ_FDB/ CatalogID LV10
Product Group 3767
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 20.01.2023
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-18-28-92
eClass 14 27-18-28-92
eClass 6 27-18-92-90
eClass 7.1 27-18-92-90
eClass 8 27-18-92-90
eClass 9 27-18-92-90
eClass 9.1 27-18-92-90
ETIM 7 EC002622
ETIM 8 EC002622
ETIM 9 EC002367
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;