SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
A5E41216315
Product
Image similar
Transmitter module, Ex and non-Ex, PROFIBUS PA, for SITRANS FST030, for SITRANS FCT030 from firmware V4.0, Mandatory requirements: Complete MLFB, hardware version, and serial number from the nameplate of the original device
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E41216315
Product Description Transmitter module, Ex and non-Ex, PROFIBUS PA, for SITRANS FST030, for SITRANS FCT030 from firmware V4.0, Mandatory requirements: Complete MLFB, hardware version, and serial number from the nameplate of the original device
Product family SITRANS FC4x0, FC3x0, MASS2100 and FCT010, FCT030
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8S4 / 8S4
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works On request
Net Weight (kg) 0,133 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85340090
LKZ_FDB/ CatalogID FI01-3
Product Group X0KJ
Group Code R3P3
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 15.08.2018
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-05-91
eClass 14 19-20-05-91
eClass 6 27-36-04-91
eClass 7.1 27-36-04-91
eClass 8 19-20-05-91
eClass 9 19-20-05-91
eClass 9.1 19-20-05-91
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
;