device: 7SS85 busbar protection 6 zones, 6 fields included, T rAbb housing type: flush mounting; BI: 101; BO: 56 (26ST + 30F + 0HS + 0P); I: 52 (protection); U: 0 ( standard); measuring transducer inputs: 0 (20 m A or 10 V, fast), 0 (20 m A, normal); housing width: 2 x 19"; modules in 19" row 1: IO 203, PS201, IO203, IO203, IO20 3, IO203; modules in 19" row 2: PS 203, IO203, IO201, IO205, IO20 6, IO230; LEDs/push-buttons: 16 LEDs; operation panel: integrated; key switch: without; display type: small display;
Article Number (Market Facing Number) |
P1E185781 |
Product Description |
device: 7SS85 busbar protection 6 zones, 6 fields included, T rAbb housing type: flush mounting; BI: 101; BO: 56 (26ST + 30F + 0HS + 0P); I: 52 (protection); U: 0 ( standard); measuring transducer inputs: 0 (20 m A or 10 V, fast), 0 (20 m A, normal); housing width: 2 x 19"; modules in 19" row 1: IO 203, PS201, IO203, IO203, IO20 3, IO203; modules in 19" row 2: PS 203, IO203, IO201, IO205, IO20 6, IO230; LEDs/push-buttons: 16 LEDs; operation panel: integrated; key switch: without; display type: small display;
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
18F / B03 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Standard lead time ex-works |
35 Day/Days |
Net Weight (kg) |
36,038 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85363010 |
LKZ_FDB/ CatalogID |
SIPROTEC |
Product Group |
1023 |
Group Code |
U321 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 29.10.2013 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|