SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
PBD:25851-A1TA
Product
Image similar
Load cell, 100 lb, stainless steel, high temp up to 175 C (347 F) & 15m (49.2 ft) cable length
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) PBD:25851-A1TA
Product Description Load cell, 100 lb, stainless steel, high temp up to 175 C (347 F) & 15m (49.2 ft) cable length
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8W1 / 8W1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99I
Standard lead time ex-works 31 Day/Days
Net Weight (kg) 3,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84239010
LKZ_FDB/ CatalogID WT02E
Product Group 4715
Group Code R3P5
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-32-03-02
eClass 14 27-32-03-02
eClass 6 27-32-03-02
eClass 7.1 27-32-03-02
eClass 8 27-32-03-02
eClass 9 27-32-03-02
eClass 9.1 27-32-03-02
ETIM 8 EC003997
ETIM 9 EC004673
|
Buy product
Quantity 1 Piece
;