SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
RUM:WIN5151-DC
Product
Image similar
Vehicular Subscriber -with external antenna connectors, RF cables (5 meters), 5 meter power cable (both vehicular and external power supply usage) and mounting kit, 5000MHz to 5150MHz, Direct 10-30VDC input with separate Ethernet connector, equipped with DC power cable, data cable ordered separately. This product is dedicated for AeroMACS.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) RUM:WIN5151-DC
Product Description Vehicular Subscriber -with external antenna connectors, RF cables (5 meters), 5 meter power cable (both vehicular and external power supply usage) and mounting kit, 5000MHz to 5150MHz, Direct 10-30VDC input with separate Ethernet connector, equipped with DC power cable, data cable ordered separately. This product is dedicated for AeroMACS.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5R9 / 5R9
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : 5A002A2A2 / ECCN : 5A002ENCA3
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 3,300 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766141140
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2475
Group Code R323
Country of origin Israel
Compliance with the substance restrictions according to RoHS directive not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-02-12
eClass 14 19-17-02-12
eClass 6 19-17-02-01
eClass 7.1 19-17-02-01
eClass 8 19-17-02-01
eClass 9 19-17-02-01
eClass 9.1 19-17-02-01
ETIM 7 EC000816
ETIM 8 EC000816
ETIM 9 EC000816
|
Buy product
Quantity 1 Piece
;