SIMOTICS S-1FK2 CT servo motor M0=6.5 Nm; PN = 1.71 kW at nN=3000 rpm (380-480 V); PN = 0.97 kW at nN=1500 rpm (200-240 V); degree of protection IP65; cylindrical shaft D24x50 mm; absolute encoder single-turn 22-bit (encoder AS22DQC); with OCC interface; plug size M23, rotatable;
Artikelnummer |
1FK2206-2AF01-0SA0 |
Artikelomschrijving |
SIMOTICS S-1FK2 CT servo motor M0=6.5 Nm; PN = 1.71 kW at nN=3000 rpm (380-480 V); PN = 0.97 kW at nN=1500 rpm (200-240 V); degree of protection IP65; cylindrical shaft D24x50 mm; absolute encoder single-turn 22-bit (encoder AS22DQC); with OCC interface; plug size M23, rotatable;
|
Product family |
1FK2 servomotors for SINAMICS S210 |
Product Lifecycle (PLM) |
PM300:Active Product |
Productgroep / Internationale productgroep |
10C / DMM |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
------71 |
Export coderingen |
AL : N / ECCN : N |
Levertijd |
15 Dag/Dagen |
Netto gewicht (kg) |
6,300 KG |
Verpakkings afmetingen |
250,00 x 452,00 x 267,00 |
Afmetingseenheid |
MM |
Verpakkingseenheid |
1 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
4025515679653 |
UPC |
Niet beschikbaar |
Statistieknummer |
85015220 |
LKZ |
D32 |
Fabrikaatgroep |
4R42 |
Group Code |
R220 |
Land van herkomst |
Duitsland |
RoHS conformiteit datum |
RoHS compliant since: 01-07-06 |
Productklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
Versie
|
Classificatie
|
eClass |
12 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|