SIMOTICS S synchronous motor 1FK7-CT PN=0.31 kW; UDC=300 V M0=1.2 Nm (100K); NN=3000 rpm; naturally cooled design IMB 5 (IM V1, IM V3) flange 1 power connector rotatable absolute encoder single-turn 24-bit with DRIVE-CLiQ interface (encoder AS24DQI) smooth shaft, tolerance N with holding brake degree of protection IP64
Artikelnummer |
1FK7032-2AF21-1BH0 |
Artikelomschrijving |
SIMOTICS S synchronous motor 1FK7-CT PN=0.31 kW; UDC=300 V M0=1.2 Nm (100K); NN=3000 rpm; naturally cooled design IMB 5 (IM V1, IM V3) flange 1 power connector rotatable absolute encoder single-turn 24-bit with DRIVE-CLiQ interface (encoder AS24DQI) smooth shaft, tolerance N with holding brake degree of protection IP64
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Productgroep / Internationale productgroep |
10E / 762 |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
------71 |
Export coderingen |
AL : N / ECCN : N |
Levertijd |
15 Dag/Dagen |
Netto gewicht (kg) |
3,000 KG |
Afmetingseenheid |
Niet beschikbaar |
Verpakkingseenheid |
1 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
Niet beschikbaar |
UPC |
887621224738 |
Statistieknummer |
85015100 |
LKZ |
SD.NC60KT-1FK7 |
Fabrikaatgroep |
9621 |
Group Code |
R220 |
Land van herkomst |
Duitsland |
RoHS conformiteit datum |
RoHS compliant since: 22-07-17 |
Productklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
Versie
|
Classificatie
|
eClass |
12 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|