Industry Mall
Onze industriële productcatalogus en online bestelsysteem.
21-09-21 16:37:45
Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
1FK7032-2AF21-1CB2
Product
Image similar
SIMOTICS S synchronous motor 1FK7-CT PN=0.31 kW; UDC=300 V M0=1.2 Nm (100K); NN=3000 rpm; naturally cooled design IMB 5 (IM V1, IM V3) flange 1 power connector rotatable absolute encoder 24-bit +12 bit multi-turn with DRIVE-CLiQ interface (encoder AM24DQI) shaft with feather key, tolerance N with holding brake degree of protection IP65, DE flange IP67
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Gegevensblad in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Artikel
Artikelnummer 1FK7032-2AF21-1CB2
Artikelomschrijving SIMOTICS S synchronous motor 1FK7-CT PN=0.31 kW; UDC=300 V M0=1.2 Nm (100K); NN=3000 rpm; naturally cooled design IMB 5 (IM V1, IM V3) flange 1 power connector rotatable absolute encoder 24-bit +12 bit multi-turn with DRIVE-CLiQ interface (encoder AM24DQI) shaft with feather key, tolerance N with holding brake degree of protection IP65, DE flange IP67
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Productgroep / Internationale productgroep 10E / 762
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor ------71
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : N
Levertijd 50 Dag/Dagen
Netto gewicht (kg) 3,000 KG
Afmetingseenheid Niet beschikbaar
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Additional Product Information
EAN Niet beschikbaar
UPC 887621224813
Statistieknummer 85015100
LKZ SD.NC60KT-1FK7
Fabrikaatgroep 9621
Group Code R220
Land van herkomst Duitsland
RoHS conformiteit datum RoHS compliant since: 22-07-17
Productklasse C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Ja
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
Classificeringen
 
Versie Classificatie
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 5 EC001851
ETIM 6 EC001851
ETIM 7 EC001851
ETIM 8 EC001851
|
U kunt ook opties aan dit product toevoegen.
Loading Spice Documents...