***spare part*** planetary gearbox NRK155 i=4 with feather key at output for motor with centering edge N=110 mm, hole circle M=130 mm and shaft D=24 mm x L=50 mm (1FK2x06 / 1FT2x06)
Notes
This product is a sparepart product
Please contact Siemens
Artikelnummer |
1FY2110-0RB04-5AA0 |
Artikelomschrijving |
***spare part*** planetary gearbox NRK155 i=4 with feather key at output for motor with centering edge N=110 mm, hole circle M=130 mm and shaft D=24 mm x L=50 mm (1FK2x06 / 1FT2x06)
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
This product is a sparepart product
Please contact Siemens
|
Productgroep / Internationale productgroep |
10C / 7A6 |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
None |
Export coderingen |
AL : N / ECCN : N |
Levertijd |
15 Dag/Dagen |
Netto gewicht (kg) |
16,710 KG |
Afmetingseenheid |
Niet beschikbaar |
Verpakkingseenheid |
1 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
Niet beschikbaar |
UPC |
Niet beschikbaar |
Statistieknummer |
84834029 |
LKZ |
NC60W |
Fabrikaatgroep |
9638 |
Group Code |
R2S3 |
Land van herkomst |
Duitsland |
RoHS conformiteit datum |
RoHS compliant since: 01-11-23 |
Productklasse |
A: Standaard product die op voorraad is van geretourneerd worden volgens de voorwaarden/periode |
WEEE (2012/19/EU) Take-Back Obligation |
Nee |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Versie
|
Classificatie
|
eClass |
12 |
27-02-30-91 |
eClass |
6 |
27-02-91-90 |
eClass |
7.1 |
27-02-91-90 |
eClass |
8 |
27-02-91-90 |
eClass |
9 |
27-02-30-91 |
eClass |
9.1 |
27-02-30-91 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
|
|
|
|